ACEPACK power modules come in a variety of topologies and form factors to cover a wide range of automotive and industrial applications.
Our large product portfolio allows you to choose the right power converter topology for your application. For the automotive market, ACEPACK modules are tailored for main traction inverters, OBC, DC-DC and AC-DC converters, HVAC, and climate control. For industrial, the modules offer significant benefits in charging stations, solar inverters, UPS, and motor drive applications.
ACEPACK power modules are easy to implement thanks to their highly reliable and compact all-in-one design that ensures very high power density and reduced time to market.
The state-of-art power switches and other ACEPACK features ensure that our power modules offer the best compromise between conduction and switching energies to maximize the efficiency of any converter system, from a few kilowatts to hundreds of kilowatts.
The power modules are based on proven SiC MOSFET, IGBT, and diode technologies. Different pinout solutions are available to improve flexibility and the choice between Press-FIT and soldered pin connection facilitates assembly.
ACEPACK power modules are based on different layers, including a copper-ceramic-copper substrate that allows high flexibility in converter topologies and optimizes driving and power loops. The substrate ensures electrical insulation and guarantees very low thermal resistance.
ACEPACK power modules are part of the STPOWER family.
Applications
The ACEPACK power modules offer a very large product portfolio covering several converter topologies for a wide range of automotive and industrial applications.
Product types
The product portfolio includes silicon IGBT and SiC MOSFET power modules with nominal voltage ratings from 650 up to 1200V, targeting a power range from tens to more than 300 kilowatts.
Thanks to the flexible, compact, and robust design, the ACEPACK power modules allow you to address different power converter stages for automotive and industrial applications.
The ACEPACK power module class consists of:
Benefits
- Automotive- and industrial-grade products
- Reduce system costs and time to market
- Various SiC MOSFET or IGBT and diode power switch configuration according to application requirements
- High reliability and robustness
- Wide power range from a few to hundreds of kW
- Extremely high power density and efficiency
- Optimal thermal performances thanks to the AMB or DBC insulated substrate
- Multiple compact and flexible topologies
- Minimized stray inductances and driving loops
- Press-FIT and soldered pin connections
- Integrated NTC sensor
Featured Videos
ACEPACK DMT-32 combines the intrinsic features of silicon carbide technology with an optimized, compact design. Available with different pinout configurations, it ensures a flexible layout that allows designers to implement different topologies, making it an ideal choice for HEV/EV OBC, DC-DC, fluid pumps and air conditioning applications.
Recommended for you
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.