SLLIMM 2nd series

The SLLIMM 2nd series is ST’s family of compact and efficient dual-in-line intelligent power modules, with optional extra features.

Based on a 3-phase inverter equipped with IGBTs or superjunction (SJ) MOSFETs, the devices feature a current capability from 8 to 35 A and a breakdown voltage of 600 V. Thanks to the full-molded and top-side cooling direct bonded copper (DBC) package options, these IPMs address low-to-medium to high-power applications.

The SLLIMM 2nd series ensures high efficiency in home appliances such as washing machines, pumps, fans, and air conditioning units as well as motor drives working at up to 20 kHz in hard-switching circuitries from 300 W to 3 kW.

The SLLIMM 2nd series offers higher performance, wider current range and additional package technology options that can further reduce the cost of the application by enabling the use of smaller heatsinks.

The series combines two drivers (one high-side and one low-side) and a power section based on improved trench gate field-stop IGBTs plus freewheeling diodes or N-channel superjunction MOSFETs with fast-recovery body diode. The combination increases efficiency and minimizes EMI and overall losses, ensuring higher short-circuit withstand times.

A built-in temperature sensor and/or an NTC (Negative temperature coefficient) option are available.

Applications:

The SLLIMM 2nd series IPMs show the best compromise between conduction and switching energy with outstanding robustness and EMI behavior, making the products ideal to enhance efficiency in low- and medium-power motors working up to 20 kHz in hard-switching circuitries.

Home and professional appliances
  • Air Conditioner Window/Wall/Portable
  • Dryer
  • Multi-function food processor and blenders
  • Cordless and corded vacuum cleaners
  • Washing Machines
Home, Building and City Automation
  • Commercial Indoor/Outdoor HVAC Unit
  • Central Indoor/Outdoor HVAC Unit
Industrial Tools, Motor Drives and Equipment
  • AC Motor Drives
  • Servo Motor Drives
  • Fans
  • PMSM / BLDC Motor Control
  • Pumps and Compressors

Product types:

The SLLIMM 2nd series features a breakdown voltage of 600 V and a current rating from 8 to 35 A at 25°C.

To maximize the efficiency in steady-state operation and in applications working at low load including high-end air conditioning units, the SJ-MOSFET version is the preferred choice thanks to it very low RDS(on) up to 100 mΩ and lower thermal resistance.

As package options, the full molded option represents a cost-effective solution for medium-power platforms, while the DBC option ensures higher power dissipation thanks to the lowest RTH value.

Discover our portfolio

Benefits

  • Low conduction losses
  • 175°C max. operating junction temperature for IGBT and 150°C for SJ MOSFET
  • Optimized driver and silicon for low EMI
  • Lowest RTH value on the DBC package versions
  • Internal bootstrap diode
  • Separate open emitter outputs
  • On-board NTC thermistor
  • Integrated temperature sensor on low-side driver
  • Comparator for fault protection
  • Shutdown input/fault output
  • UL 1557 recognized up to 2000 VRMS/min

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties