Crouzet is bringing intelligence to automation! Crouzet developed a predictive maintenance solution in their motor control solution to be able to predict failure of every automated door, with a high confidence and in real time. 

Enhanced features for our products lines is part of our technical roadmap and we partnered with Cartesiam on a highly innovative project, involving resources in France and China, and delivered, in a record time, a highly effective predictive maintenance solution on critical motor control applications. The ease and performances of AI solution from NanoEdge AI Studio allow us to consider a wider AI deployment in areas that had not been explored before.

Olivier clozeau , Advanced R&D manager at Crouzet

Approach

This solution can be adapted in any actuator, learn the different sequences and detect drift in real-time and with a high level of accuracy in order to be able to perform maintenance before major failure of automatic doors. This is achieved thanks to the machine learning algorithm embedded on STM32 microcontroller which can manage both motor control and anomaly detection algorithms. 

Sensor

Actuators from Crouzet.
Model created with
NanoEdge AI Studio
NanoEdge AI Studio
Running on
STM32
STM32

Resources

Model created with NanoEdge AI Studio

A free AutoML software for adding AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

NanoEdge AI Studio NanoEdge AI Studio NanoEdge AI Studio

Running on STM32

The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.

STM32 STM32 STM32

You might also be interested by

Predictive maintenance | Accelerometer | NanoEdge AI Studio | Video | Partner | Industrial

Anomaly detection with on-device learning with Rtone

Anomaly detection solution on industrial equipment, running on STM32 MCU.

Industrial | Appliances | Predictive maintenance | Accelerometer | NanoEdge AI Studio | Demo | Function-Pack | Video

Anomaly detection in a motor running at different speeds

Smart sensor node over BLE connectivity to simplify the configuration and to be notified in case of detection via a mobile app.

Industrial | Transportation | Appliances | Smart building | Smart office | Predictive maintenance | Microphone | STM32Cube.AI | Demo | Function-Pack

Fan anomaly classification based on ultrasound analysis 

Neural Network classification based on a high-frequency analog microphone pipeline.