CATEGORIES Cancel

STM32 MOOCs (Massive Open Online Courses)

STM32L4 workshop MOOC

Boost application performance with our ultra-low-power STM32L4 MCUs optimized to reduce power consumption and increase flexibility

Enroll for our STM32L4 online course with hands-on exercises


What is the STM32L4?

The STM32L4 series is the leader in ultra-low-power 32-bit microcontrollers while offering high performance (100 DMIPS) thanks to its ARM® Cortex®-M4 core and high flexibility. Designers will especially appreciate its pin-to-pin compatibility with the STM32 family and its comprehensive development ecosystem. 

Who should attend this course?

  • Engineers looking for a flexible solution to improve the performance and power consumption of their embedded applications
  • Engineers who wish to better understand the STM32L4's innovative architecture and embedded smart peripherals
  • Engineers looking to design applications using a user-friendly development ecosystem

Benefits you will take away

  • Lab exercises focusing on the STM32L4 platform including its Cortex-M4 core, smart peripherals and advanced functions
  • Understanding of how you can bring high performance to embedded applications while reducing the BOM
  • Tips and tricks to strengthen your expertise of ultra-low-power MCU design through theory and hands-on exercises

Online course concept

  • Courses are provided in MOOC format with course material available online, mostly as videos complemented with exercises.
  • Each course takes approximately 5.5 hours to complete, depending on your proficiency.

Course outline

  • Overview of the STM32L4 platform including its architecture, key features and main benefits
  • Hands-on experience with real-life application scenarios and operating modes using STM32Cube embedded software
  • How to simplify designs and reduce BOM using the new advanced peripheral set
  • Putting together a complete solution including low-layer APIs and middleware components
  • Tips and tricks to improve the design and performance of embedded applications

Prerequisites

  • You need to have a good understanding of embedded system development and programing in C
  • The STM32L476 Discovery kit (STM32L476G-DISCO) is required for the hands-on exercises included in the course.
  • Type A to typeB microUSB cable
  • Type A to type B miniUSB cable
  • Multimeter with current range below 1uA
  • 3.5mm jack stereo headphones
  • Laptop PC running Windows® 7, 8 or 10 with administrator rights and the following software installed: