Product overview
Description
The LM111, LM211, LM311 are voltage comparators that have low input currents.
They are also designed to operate over a wide range of supply voltages: from standard ±15V operational amplifier supplies down to the single +5V supply used for IC logic.
Their output is compatible with RTL-DTL and TTL as well as MOS circuits and can switch voltages up to +50V at output currents as high as 50mA.
-
All features
- Output current: 50mA
- Maximum input current: 150nA
- Differential input voltage range: ±30V
- Maximum offset current: 20nA
- Supply voltage: +5V to ±15V
- Power consumption:135mW at ±15V
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM211D | Active | SO-8 | Industrial | Ecopack3 | |
LM211DT | Active | SO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM211D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM211DT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM211D Active
LM211DT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors