Product overview
Description
The LM158W, LM258W, and LM358W circuits consist of two independent, high-gain, operational amplifiers (op-amps), which employ an internal frequency compensation and are specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the power supply voltage magnitude. Application areas include transducer amplifiers, DC gain blocks, and all the conventional op-amp circuits, which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied with the standard +5 V, which is used in logic systems and easily provide the required interface electronics with no additional power supply. In linear mode, the input common mode voltage range includes ground. The output voltage can also swing to ground, even though operated from a single power supply voltage.
-
All features
- ESD internal protection: 2 kV
- Internal frequency compensation implemented
- Large DC voltage gain: 100 dB
- Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
- Very low supply current per operator -essentially independent of supply voltage
- Low input bias current: 20 nA (temperature compensated)
- Low input offset voltage: 2 mV
- Low input offset current: 2 nA
- Input common mode voltage range includes ground
- Differential input voltage range equal to the power supply voltage
- Large output voltage swing 0 V to (VCC+) - 1.5 V
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 02 Aug 2019 | 02 Aug 2019 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LM258W
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LM258AWDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
LM258AWYPT | Active | TSSOP-8L | Automotive | Ecopack3 | - | - | |
LM258WDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
LM258WPT | Active | TSSOP-8L | Industrial | Ecopack3 | - | - | |
LM258WYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
LM258WYPT | Active | TSSOP-8L | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-8L
Grade
Automotive
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-8L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||
LM258AWDT | Active | 0.1023 / 1k | Available at 2 distributors Distributor availability of LM258AWDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 105 | Industrial | ||||||||||||||||||
LM258AWYPT | Active | 0.1228 / 1k | Available at 1 distributors Distributor availability of LM258AWYPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | TSSOP-8L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 105 | Automotive | ||||||||||||||||||
LM258WDT | Active | 0.0958 / 1k | Available at 2 distributors Distributor availability of LM258WDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 105 | Industrial | ||||||||||||||||||
LM258WYPT | Active | 0.1113 / 1k | Available at 1 distributors Distributor availability of LM258WYPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | TSSOP-8L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 105 | Automotive | ||||||||||||||||||
LM258WYDT | Active | 0.1154 / 1k | Available at 2 distributors Distributor availability of LM258WYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 105 | Automotive | ||||||||||||||||||
LM258WPT | Active | 0.0966 / 1k | Available at distributors Distributor availability of LM258WPT
Distributor reported inventory date: | | | | Buy from Distributor | | TSSOP-8L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 105 | Industrial |
LM258AWDT Active
Part Number:
LM258AWDT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Industrial
Farnell Element14
Stock
1146Min.Order
1DIGIKEY
Stock
1111Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LM258AWYPT Active
Part Number:
LM258AWYPT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Automotive
DIGIKEY
Stock
4000Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LM258WDT Active
Part Number:
LM258WDT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Industrial
MOUSER
Stock
3154Min.Order
1DIGIKEY
Stock
4935Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LM258WYPT Active
Part Number:
LM258WYPT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Automotive
DIGIKEY
Stock
3994Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LM258WYDT Active
Part Number:
LM258WYDT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Automotive
Farnell Element14
Stock
3425Min.Order
1DIGIKEY
Stock
33533Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LM258WPT Active
Part Number:
LM258WPT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Industrial
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors