Standard Op Amps

Standard operational amplifiers are general-purpose op amps that are used in a wide array of applications. They are characterized by their balanced performance, ease of use, and cost efficiency. STMicroelectronics' standard op amps are designed to offer a good balance of key parameters such as gain bandwidth, slew rate, input offset voltage, and power consumption.

Applications

Smartphones
Consumer Electronics
  • Amplifiers
  • Signal conditioning circuits
  • Power management systems
Industrial arm
Industrial Automation
  • Sensor interfaces
  • Control systems
  • Data acquisition systems
Car
Automotive
  • Infotainment systems
  • Sensor interfaces
  • Electronic control units (ECUs)

Product types

STMicroelectronics offers a diverse range of standard operational amplifiers tailored for different applications, including:

LM Series

  • LM2904, LM358, LM324: dual and quad op amps with low power consumption and wide supply voltage range. They are widely used in general-purpose applications such as signal conditioning, filtering, and amplification.

TS Series

  • TS321A, TS324A, TSV358A: single, dual, and quad op amps offering low power consumption and high input impedance. They are suitable for a variety of applications, including sensor interfaces and signal conditioning circuits.

Benefits

ST's general purpose operational amplifier portfolio offers the following benefits for cost-sensitive applications:

  • Wide supply ranges from 1.6 V to 36 V
  • Low Power Consumption, High Input Impedance, Low Offset Voltage.
  • Robust and reliable performance
  • High-temperature (150°C) versions
  • Available in space-saving from industry well known SC-70 and SOT-23 to groundbreaking DFN and QFN packages