Product overview
Description
The LM2903B consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. It is fully specified at 5 V and 36 V supply voltage operation, however operation from dual power supplies is also possible.
The B-grade version of the LM2903 comparators offers an increased maximum operating voltage of 40 V and improved electrical characteristics.
-
All features
- Wide single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
- Very low supply current 0.5 mA typ., essentially independent of supply voltage
- Low input bias current: 20 nA typ.
- Low input offset current: ±5 nA typ.
- Input common-mode voltage range includes negative rail
- Low output saturation voltage: 250 mV typ. (Iout = 4 mA)
- TTL, DTL, ECL, MOS, CMOS compatible outputs
- Automotive qualification
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2903BYDT | Active | SO-8 | Automotive | Ecopack3 | |
LM2903BYPT | Active | TSSOP-8L | Automotive | Ecopack3 | |
LM2903BYQ3T | Active | QFN-8L WF | Automotive | Ecopack3 | |
LM2903BYST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM2903BYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2903BYQ3T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2903BYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2903BYST | | | distributors No availability of distributors reported, please contact our sales office |
|
LM2903BYPT Active
LM2903BYQ3T Active
LM2903BYDT Active
LM2903BYST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors