LM324W

Active
Design Win

Low power, low input bias current

Download datasheet Order Direct

Product overview

Description

The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.

Operation from split power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.

  • All features

    • Wide gain bandwidth: 1.3 MHz
    • Input common mode voltage range includes ground
    • Large voltage gain: 100 dB
    • Very low supply current/amplifier: 375 µA
    • Low input bias current: 20 nA
    • Low input voltage: 3 mV max.
    • Low input offset current: 2 nA
    • Wide power supply range:
      • Single supply: 3 V to 30 V
      • Dual supplies: ±1.5 V to ±15 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LM324W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LM324WDT
Active
SO-14 Industrial Ecopack3
LM324WPT
Active
TSSOP-14 Industrial Ecopack3

LM324WDT

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

LM324WPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
LM324WDT
Available at distributors

Distributor availability of LM324WDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LM324WPT
Available at distributors

Distributor availability of LM324WPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LM324WDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM324WDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

LM324WPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM324WPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors