Product overview
Description
The LM833 is a monolithic dual operational amplifier particularly well suited for audio applications.
It offers low voltage noise (4.5nV/√Hz) and high frequency performances (15MHz Gain Bandwidth product, 7V/µs slew rate).
In addition the LM833 has also a very low distortion (0.002%) and excellent phase/gain margins.
-
All features
- ESD protection 2kV
- Low voltage noise: 4.5nV/√Hz
- High slew rate: 7V/µs
- High gain bandwidth product: 15MHz
- Excellent frequency stability
- Low distortion: 0.002%
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM833DT | Active | SO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM833DT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM833DT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors