Product overview
Description
The LMV321/LMV324/LMV358 family (single, dual, and quad) answers the need for low cost, general-purpose operational amplifiers. They operate with voltages as low as 2.7 V and feature both input and output rail-to-rail, 145 µA consumption current, and 1 MHz gain bandwidth product (GBP).
With such a low consumption and a sufficient GBP for many applications, these op amps are well suited for any kind of battery supplied and portable equipment application.
The LMV321 device is housed in the space-saving 5-pin SOT23-5 package, which simplifies board design. The SOT23-5 has two pinning configurations to answer all application requirements.
-
All features
- Operating range from VCC = 2.7 to 6 V
- Rail-to-rail input and output
- Extended Vicm (VDD - 0.2 V to VCC + 0.2 V)
- Low supply current (145 µA)
- Gain bandwidth product (1 MHz)
- ESD tolerance (2 kV)
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
Related Applications
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 14 Oct 2021 | 14 Oct 2021 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LMV324
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LMV324IDT | Active | SO-14 | Industrial | Ecopack3 | - | - | |
LMV324IPT | Active | TSSOP-14 | Industrial | Ecopack3 | - | - | |
LMV324IYDT | Active | SO-14 | Automotive | Ecopack3 | - | - | |
LMV324IYPT | Active | TSSOP-14 | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LMV324IYPT | Active | 0.4332 / 1k | Available at 5 distributors Distributor availability of LMV324IYPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | TSSOP-14 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Automotive | |||||||||||||||||||||||||||||||||||||||||||
LMV324IDT | Active | 0.36 / 1k | Available at 7 distributors Distributor availability of LMV324IDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Industrial | |||||||||||||||||||||||||||||||||||||||||||
LMV324IPT | Active | 0.361 / 1k | Available at 6 distributors Distributor availability of LMV324IPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | TSSOP-14 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Industrial | |||||||||||||||||||||||||||||||||||||||||||
LMV324IYDT | Active | 0.432 / 1k | Available at 3 distributors Distributor availability of LMV324IYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Automotive |
LMV324IYPT Active
Part Number:
LMV324IYPT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Automotive
Farnell Element14
Stock
6885Min.Order
1MOUSER
Stock
7155Min.Order
1FUTURE
Stock
2738Min.Order
1AVNET
Stock
187500Min.Order
0DIGIKEY
Stock
27592Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LMV324IDT Active
Part Number:
LMV324IDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Farnell Element14
Stock
87051Min.Order
1ANGLIA Live
Stock
17500Min.Order
1MOUSER
Stock
13155Min.Order
1FUTURE
Stock
2500Min.Order
2500AVNET
Stock
200000Min.Order
0DIGIKEY
Stock
2775Min.Order
1Newark Element14
Stock
10301Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LMV324IPT Active
Part Number:
LMV324IPT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Farnell Element14
Stock
3117Min.Order
1MOUSER
Stock
7503Min.Order
1FUTURE
Stock
35000Min.Order
2500AVNET
Stock
1235000Min.Order
0DIGIKEY
Stock
8086Min.Order
1Newark Element14
Stock
3012Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
LMV324IYDT Active
Part Number:
LMV324IYDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Automotive
Farnell Element14
Stock
11105Min.Order
1MOUSER
Stock
8991Min.Order
1DIGIKEY
Stock
6090Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors