Product overview
Description
The LMX3xx series is a set of single, dual, and quad low-voltage, general-purpose, operational amplifiers. These devices can operate from 2.3 V to 5.5 V with a typical current consumption of 120 μA per channel. The LMX3xx series offers a rail-to-rail output and an input common-mode voltage that includes ground.
The LMX3xx series also exhibits a 1.3 MHz gain bandwidth and they can drive capacitive loads. The devices are stable while operating at unity gain. They are offered with industry standard pinouts in tiny packages.
-
All features
- Low power consumption: 120 μA at 2.7 V
- Low supply voltage: 2.3 V - 5.5 V
- Rail-to-rail output swing
- Gain bandwidth product: 1.3 MHz
- Extended temperature range: -40 °C to 125 °C
- No crossover distortion
- No phase reversal
- Tiny packages
- Related products
- See the TSV85x series for higher accuracy, stand-by options, and smaller packages
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LMX358IDT | Active | SO-8 | Industrial | Ecopack3 | |
LMX358IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
LMX358IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LMX358IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LMX358IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LMX358IST | | | distributors No availability of distributors reported, please contact our sales office |
|
LMX358IQ2T Active
LMX358IDT Active
LMX358IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors