Product overview

Description

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.

It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).

In addition, the MC33078 device has a very low distortion (0.002%) and excellent phase/gain margins.

The output stage allows a large output voltage swing and symmetrical source and sink currents.

  • All features

    • Low voltage noise: 4.5 nV/√ Hz
    • High gain bandwidth product: 15 MHz
    • High slew rate: 7 V/μs
    • Low distortion: 0.002%
    • Large output voltage swing: +14.3 V / -14.6 V
    • Low input offset voltage
    • Excellent frequency stability
    • ESD protection 2 kV
    • Macromodel included in this specification

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MC33078

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MC33078D
Active
SO-8 Industrial Ecopack3 10 2024-04-18T00:00:00.000+02:00
MC33078DT
Active
SO-8 Industrial Ecopack3 10 2024-04-18T00:00:00.000+02:00
MC33078YDT
Active
SO-8 Automotive Ecopack3 10 2024-04-18T00:00:00.000+02:00

MC33078D

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

MC33078DT

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

MC33078YDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
MC33078D
Active
0.2782 / 1k
Available at 5 distributors

Distributor availability of MC33078D

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1254 1
ANGLIA Live EUROPE 23900 100
MOUSER WORLDWIDE 1954 1
DIGIKEY WORLDWIDE 580 1
Newark Element14 AMERICA 725 0

Distributor reported inventory date: 4/13/2025

SO-8 Tube MOROCCO EAR99 NEC -40 125 Industrial
MC33078DT
Active
0.3265 / 1k
Available at 6 distributors

Distributor availability of MC33078DT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 9362 1
MOUSER WORLDWIDE 2521 1
FUTURE WORLDWIDE 104 0
AVNET AMERICA 2500 0
DIGIKEY WORLDWIDE 28744 1
YOSUN ASIA/PACIFIC 2500 1

Distributor reported inventory date: 4/14/2025

SO-8 Tape and Reel MOROCCO EAR99 NEC -40 125 Industrial
MC33078YDT
Active
0.3829 / 1k
Available at 5 distributors

Distributor availability of MC33078YDT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1994 1
ANGLIA Live EUROPE 50000 2500
MOUSER WORLDWIDE 1674 1
DIGIKEY WORLDWIDE 8888 1
Newark Element14 AMERICA 2114 0

Distributor reported inventory date: 4/13/2025

SO-8 Tape and Reel MOROCCO EAR99 NEC -40 125 Automotive

MC33078D Active

Budgetary Price (US$)*/Qty:
0.2782 / 1k
Package:
SO-8
Packing Type:
Tube
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

MC33078D

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

1254

Min.Order

1

ANGLIA Live

Stock

23900

Min.Order

100

MOUSER

Stock

1954

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

580

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

725

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

MC33078DT Active

Budgetary Price (US$)*/Qty:
0.3265 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

MC33078DT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

9362

Min.Order

1

MOUSER

Stock

2521

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

104

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

28744

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

2500

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

MC33078YDT Active

Budgetary Price (US$)*/Qty:
0.3829 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

MC33078YDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

1994

Min.Order

1

ANGLIA Live

Stock

50000

Min.Order

2500

MOUSER

Stock

1674

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

8888

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

2114

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors