Product overview
Description
The MC33079 device is a monolithic quad operational amplifier particularly well suited for audio applications.
It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).
In addition the MC33079 device has a very low distortion (0.002%) and excellent phase/gain margins.
The output stage allows a large output voltage swing and symmetrical source and sink currents.
-
All features
- Low voltage noise: 4.5 nV/√ Hz
- High gain bandwidth product: 15 MHz
- High slew rate: 7 V/μs
- Low distortion: 0.002%
- Large output voltage swing: +14.3 V/-14.6 V
- Excellent frequency stability
- ESD protection 2 kV
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
MC33079DT | Active | SO-14 | Industrial | Ecopack3 | 10 | 2024-04-18T00:00:00.000+02:00 | |
MC33079YDT | Active | SO-14 | Automotive | Ecopack3 | 10 | 2024-04-18T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
MC33079DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
MC33079YDT | | | distributors No availability of distributors reported, please contact our sales office |
|
MC33079DT Active
MC33079YDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors