OA4MPA

Active
Design Win

High precision low-power quad CMOS op amp

Download datasheet

Product overview

Description

The OA1MPA, OA2MPA, OA4MPA series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent precision (Violower than 200 μV at 25 °C).

These low power op amps benefit from STMicroelectronics 5 V CMOS technology and offer an excellent speed/power consumption ratio (150 kHz typical gain bandwidth) while consuming less than 14 μA at 5 V. The OA1MPA, OA2MPA, OA4MPA series also feature an ultra-low input bias current.

The OA1MPA, OA2MPA, OA4MPA are respectively the single, dual and quad operational amplifier versions and are housed in the smallest industrial package.

The OA1MPA, OA2MPA, OA4MPA family is the ideal choice for wearable, fitness and healthcare applications.

  • All features

    • Low offset voltage: 200 μV max.
    • Low power consumption: 10 μA at 5 V
    • Low supply voltage: 1.5 V to 5.5 V
    • Gain bandwidth product: 150 kHz typ.
    • Low input bias current: 1 pA typ.
    • Rail-to-rail input and output
    • EMI hardened operational amplifiers
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to +125 °C
    • Benefits
      • High precision without calibration
      • Energy saving
      • Guaranteed operation on low-voltage battery

EDA Symbols, Footprints and 3D Models

STMicroelectronics - OA4MPA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
OA4MPA33Q
Active
QFN-16L Industrial Ecopack3

OA4MPA33Q

Package:

QFN-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
OA4MPA33Q
Available at distributors

Distributor availability of OA4MPA33Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

OA4MPA33Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

OA4MPA33Q

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors