Product overview
Description
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.
The device features high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.
-
All features
- Latch-up free operation
- Internal frequency compensation
- Very low power consumption: 200 µA
- Low input bias and offset currents
- Wide common-mode (up to VCC +) and differential voltage ranges
- High input impedance JFET input stage
- High slew rate: 3.5 V/µs
- Output short-circuit protection
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TL061ACDT | Active | SO-8 | Industrial | Ecopack3 | |
TL061CDT | Active | SO-8 | Industrial | Ecopack3 | |
TL061IDT | Active | SO-8 | Industrial | Ecopack3 | |
TL061ACDT
Package:
SO-8Material Declaration**:
TL061CDT
Package:
SO-8Material Declaration**:
TL061IDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TL061IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TL061CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TL061ACDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TL061IDT Active
TL061CDT Active
TL061ACDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors