Product overview
Description
The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.
The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.
-
All features
- Wide common-mode (up to VCC+) and differential voltage range
- Low input bias and offset current
- Low noise en= 15 nV/ √ Hz (typ)
- Output short-circuit protection
- High input impedance JFET input stage
- Low harmonic distortion: 0.01% (typical)
- Internal frequency compensation
- Latch up free operation
- High slew rate: 16 V/μs (typical)
- Related products
- See TL071 for single version
- See TL072 for dual version
Featured Products
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 19 Sep 2016 | 19 Sep 2016 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 | ||
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TL074
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TL074ACDT | Active | SO-14 | Industrial | Ecopack3 | |
TL074BCDT | Active | SO-14 | Industrial | Ecopack3 | |
TL074CD | Active | SO-14 | Industrial | Ecopack3 | |
TL074CDT | Active | SO-14 | Industrial | Ecopack3 | |
TL074ID | Active | SO-14 | Industrial | Ecopack3 | |
TL074IDT | Active | SO-14 | Industrial | Ecopack3 | |
TL074IYDT | Active | SO-14 | Automotive | Ecopack3 |
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-14
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | |||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TL074CD | Active | 0.188 / 1k | Available at 5 distributors Distributor availability of TL074CD
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tube | MOROCCO | EAR99 | NEC | 0 | 70 | Industrial | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074ID | Active | 0.232 / 1k | Available at 2 distributors Distributor availability of TL074ID
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tube | MOROCCO | EAR99 | NEC | -40 | 105 | Industrial | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074IDT | Active | 0.3532 / 1k | Available at 3 distributors Distributor availability of TL074IDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 105 | Industrial | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074IYDT | Active | 0.262 / 1k | Available at 4 distributors Distributor availability of TL074IYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 105 | Automotive | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074BCDT | Active | 0.4622 / 1k | Available at 2 distributors Distributor availability of TL074BCDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | 0 | 70 | Industrial | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074ACDT | Active | 0.2653 / 1k | Available at 4 distributors Distributor availability of TL074ACDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | 0 | 70 | Industrial | ||||||||||||||||||||||||||||||||||||||||||||||||
TL074CDT | Active | 0.2595 / 1k | Available at 8 distributors Distributor availability of TL074CDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | 0 | 70 | Industrial |
TL074CD Active
Part Number:
TL074CD
Operating Temperature (°C)
Min:
0
Max:
70
Grade:
Industrial
Farnell Element14
Stock
227Min.Order
1ANGLIA Live
Stock
73750Min.Order
50MOUSER
Stock
1160Min.Order
1DIGIKEY
Stock
820Min.Order
1Newark Element14
Stock
354Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074ID Active
Part Number:
TL074ID
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Industrial
MOUSER
Stock
1917Min.Order
1DIGIKEY
Stock
269Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074IDT Active
Part Number:
TL074IDT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Industrial
Farnell Element14
Stock
2395Min.Order
1MOUSER
Stock
25467Min.Order
1DIGIKEY
Stock
2726Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074IYDT Active
Part Number:
TL074IYDT
Operating Temperature (°C)
Min:
-40
Max:
105
Grade:
Automotive
Farnell Element14
Stock
1982Min.Order
1MOUSER
Stock
11984Min.Order
1DIGIKEY
Stock
7553Min.Order
1Newark Element14
Stock
1734Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074BCDT Active
Part Number:
TL074BCDT
Operating Temperature (°C)
Min:
0
Max:
70
Grade:
Industrial
MOUSER
Stock
8590Min.Order
1DIGIKEY
Stock
2493Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074ACDT Active
Part Number:
TL074ACDT
Operating Temperature (°C)
Min:
0
Max:
70
Grade:
Industrial
Farnell Element14
Stock
193Min.Order
1MOUSER
Stock
14853Min.Order
1AVNET
Stock
20000Min.Order
0DIGIKEY
Stock
9776Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL074CDT Active
Part Number:
TL074CDT
Operating Temperature (°C)
Min:
0
Max:
70
Grade:
Industrial
Farnell Element14
Stock
17171Min.Order
1ANGLIA Live
Stock
92463Min.Order
10MOUSER
Stock
25903Min.Order
1FUTURE
Stock
47500Min.Order
2500AVNET
Stock
7500Min.Order
0DIGIKEY
Stock
115969Min.Order
1Newark Element14
Stock
1001Min.Order
0YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors