Product overview
Description
The TL082, TL082A and TL082B are high speed JFET input dual operational amplifiers incorporating well-matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.
The devices feature high slew rates, low input bias and offset current, and low offset voltage temperature coefficient.
-
All features
- Wide common-mode (up to VCC+) and differential voltage range
- Low input bias and offset current
- Output short-circuit protection
- High input impedance JFET input stage
- Internal frequency compensation
- Latch up free operation
- High slew rate: 16 V/µs (typical)
Featured Products
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TL082
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TL082ACDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082AIYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
TL082BCDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082BIYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
TL082CD | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082CDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082CPT | Active | TSSOP-8L | Industrial | Ecopack3 | - | - | |
TL082ID | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TL082IPT | Active | TSSOP-8L | Industrial | Ecopack3 | - | - | |
TL082IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Automotive
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Automotive
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-8L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-8L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TL082ACDT | | | Available at 5 distributors Distributor availability of TL082ACDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082AIYDT | | | Available at 3 distributors Distributor availability of TL082AIYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082CD | | | Available at 4 distributors Distributor availability of TL082CD
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082IDT | | | Available at 6 distributors Distributor availability of TL082IDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082BIYDT | | | Available at 2 distributors Distributor availability of TL082BIYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082BCDT | | | Available at 3 distributors Distributor availability of TL082BCDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082IYDT | | | Available at 1 distributors Distributor availability of TL082IYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082CPT | | | Available at 5 distributors Distributor availability of TL082CPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082IPT | | | Available at 3 distributors Distributor availability of TL082IPT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082ID | | | Available at 2 distributors Distributor availability of TL082ID
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||||||||||||||||||||||
TL082CDT | | | Available at 7 distributors Distributor availability of TL082CDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | |
|
TL082ACDT Active
Part Number:
TL082ACDT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
21900Min.Order
1MOUSER
Stock
8341Min.Order
1FUTURE
Stock
2500Min.Order
2500DIGIKEY
Stock
5000Min.Order
1Newark Element14
Stock
3359Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082AIYDT Active
Part Number:
TL082AIYDT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
Farnell Element14
Stock
790Min.Order
1MOUSER
Stock
6758Min.Order
1DIGIKEY
Stock
1500Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082CD Active
Part Number:
TL082CD
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
15195Min.Order
1ANGLIA Live
Stock
1700Min.Order
100MOUSER
Stock
1882Min.Order
1DIGIKEY
Stock
1212Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082IDT Active
Part Number:
TL082IDT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
66678Min.Order
1MOUSER
Stock
11496Min.Order
1AVNET
Stock
2500Min.Order
0DIGIKEY
Stock
5061Min.Order
1Newark Element14
Stock
40996Min.Order
0YOSUN
Stock
5000Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082BIYDT Active
Part Number:
TL082BIYDT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
MOUSER
Stock
3156Min.Order
1DIGIKEY
Stock
44041Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082BCDT Active
Part Number:
TL082BCDT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
MOUSER
Stock
4109Min.Order
1DIGIKEY
Stock
12447Min.Order
1YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082IYDT Active
Part Number:
TL082IYDT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
DIGIKEY
Stock
2180Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082CPT Active
Part Number:
TL082CPT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
27169Min.Order
1MOUSER
Stock
42461Min.Order
1AVNET
Stock
24000Min.Order
0DIGIKEY
Stock
41983Min.Order
1Newark Element14
Stock
4267Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082IPT Active
Part Number:
TL082IPT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
947Min.Order
1MOUSER
Stock
18844Min.Order
1DIGIKEY
Stock
1139Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082ID Active
Part Number:
TL082ID
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
MOUSER
Stock
5044Min.Order
1DIGIKEY
Stock
1512Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TL082CDT Active
Part Number:
TL082CDT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
5018Min.Order
1MOUSER
Stock
11102Min.Order
1FUTURE
Stock
286Min.Order
1AVNET
Stock
2500Min.Order
0DIGIKEY
Stock
12963Min.Order
1Newark Element14
Stock
3597Min.Order
0YOSUN
Stock
5000Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors