Product overview
Description
The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k
With a such low consumption and a sufficient GBP for many applications, this op-amp is very well-suited for any kind of battery-supplied and portable equipment applications.
The TS1851 is housed in the space-saving 5-pin SOT23-5 package which simplifies the board design (outside dimensions are 2.8mm x 2.9mm).
-
All features
- ESD tolerance (2kV)
- High unity gain stability (able to drive 500pF)
- Available in SOT23-5 micropackage
- Operates at VCC= 1.8V to 6V
- Extended Vicm (VDD- 0.2V to VCC+ 0.2V)
- Rail-to-rail input and output
- Gain bandwidth product (480kHz)
- Latch-up immunity
- Low supply current (120µA)
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS1852IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS1852IST | Active | MiniSO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS1852IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS1852IST | | | distributors No availability of distributors reported, please contact our sales office |
|
TS1852IDT Active
TS1852IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors