Product overview
Description
The TS187x (single, dual and quad) device can operate with voltages as low as 1.8 V. They feature both input and output rail-to-rail.
The common mode input voltage extends 200 mV beyond the supply voltages at 25 °C, while the output voltage swing is within 100 mV of each rail with a 600 Ω load resistor. The devices consume typically 400 μA per channel while offering 1.6 MHz of gain bandwidth product. The amplifiers provide a high output drive capability at typically 65 mA loads.
These features make the TS187x family ideal for sensor interface, battery supplied and portable applications.
-
All features
- Operating range from VCC= 1.8 to 6 V
- Rail-to-rail input and output
- Extended Vicm(VCC-- 0.2 V to VCC+ + 0.2 V)
- Low supply current (400 μA)
- Gain bandwidth product (1.6 MHz)
- High unity gain stability
- ESD tolerance (2 kV)
- Latch-up immunity
- Available in
- SOT23-5 micropackage
- MiniSO-8, SO-8, SO-14
- TSSOP8, TSSOP14 package
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ST-OPAMPS-APP
ActiveOperational amplifier and comparator application for smartphones and tablets
Simulators ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TS1872A
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS1872AIDT | Active | SO-8 | Industrial | Ecopack3 | |
TS1872AIST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TS1872AIYDT | Active | SO-8 | Automotive | Ecopack3 |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||
TS1872AIDT | Active | 0.4833 / 1k | Available at distributors Distributor availability of TS1872AIDT
Distributor reported inventory date: | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Industrial | |||||||||||||
TS1872AIST | Active | 0.5081 / 1k | Available at 1 distributors Distributor availability of TS1872AIST
Distributor reported inventory date: 3/5/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Industrial | |||||||||||||
TS1872AIYDT | Active | 0.6087 / 1k | Available at distributors Distributor availability of TS1872AIYDT
Distributor reported inventory date: | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Automotive |
TS1872AIDT Active
Part Number:
TS1872AIDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Distributor reported inventory date:
Stock
Min.Order
TS1872AIST Active
Part Number:
TS1872AIST
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
DIGIKEY
Stock
187Min.Order
1Distributor reported inventory date: 3/5/2025
Stock
Min.Order
TS1872AIYDT Active
Part Number:
TS1872AIYDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Automotive
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors