Product overview
Description
The TS272 devices are low cost, dual operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process allowing an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.
Three power consumptions are available allowing to have always the best consumption-speed ratio:
These CMOS amplifiers offer very high input impedance and extremely low input currents. The major advantage versus JFET devices is the very low input currents drift with temperature (see figure 2).
-
All features
- OUTPUT VOLTAGE CAN SWING TO GROUND
- GAIN BANDWIDTH PRODUCT: 3.5MHz
- EXCELLENT PHASE MARGIN ON CAPACITIVE LOADS
- THREE INPUT OFFSET VOLTAGE SELECTIONS
- STABLE AND LOW OFFSET VOLTAGE
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS272ACDT | Active | SO-8 | Industrial | Ecopack3 | |
TS272AIDT | Active | SO-8 | Industrial | Ecopack3 | |
TS272AIPT | NRND | TSSOP-8L | Industrial | Ecopack3 | |
TS272BIDT | Active | SO-8 | Industrial | Ecopack3 | |
TS272CDT | Active | SO-8 | Industrial | Ecopack3 | |
TS272CPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TS272IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS272IPT | Active | TSSOP-8L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS272ACDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272AIPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272AIDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272BIDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS272CPT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS272ACDT Active
TS272IDT Active
TS272CDT Active
TS272IPT Active
TS272AIPT NRND
TS272AIDT Active
TS272BIDT Active
TS272CPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors