Product overview
Description
The TS3011 single comparator features a high-speed response time with rail-to-rail inputs. Specified for a supply voltage of 2.2 to 5 V, this comparator can operate over a wide temperature range from -40 °C to 125 °C.
The TS3011 offers micropower consumption as low as a few hundred microamperes, thus providing an excellent ratio of power consumption current versus response time.
The TS3011 includes push-pull outputs and is available in tiny packages to overcome space constraints.
-
All features
- Propagation delay: 8 ns
- Low current consumption: 470 μA typ. at 5 V
- Rail-to-rail inputs
- Push-pull outputs
- Supply operation from 2.2 to 5 V
- Wide temperature range: -40 °C to 125 °C
- ESD tolerance: 2 kV HBM/200 V MM
- Available in SOT23-5, SC70-5 and DFN8 2x2 wettable flanks
- Automotive qualification
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 08 Feb 2024 | 08 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS3011ICT | Active | SC70-5 | Industrial | Ecopack2 (**) | |
TS3011ILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TS3011IYCT | Active | SC70-5 | Automotive | Ecopack3 | |
TS3011IYLT | Active | SOT23-5L | Automotive | Ecopack3 | |
TS3011IYQ3T | Active | QFN-8L WF | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS3011IYQ3T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3011IYCT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3011ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3011IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3011ICT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS3011IYQ3T Active
TS3011IYCT Active
TS3011ILT Active
TS3011IYLT Active
TS3011ICT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors