Product overview
Description
The TS3021, TS3021A single comparator features high-speed response time with rail-to-rail inputs. With a supply voltage specified from 2 to 5 V, this comparator can operate over a wide temperature range: -40 °C to 125 °C.
The TS3021, TS3021A comparator offers micropower consumption as low as a few tens of microamperes thus providing an excellent ratio of power consumption current versus response time.
The TS3021, TS3021A includes push-pull outputs and is available in small packages (SOT23-5 and SC70-5).
-
All features
- Propagation delay: 38 ns
- Low current consumption: 73 µA
- Rail-to-rail inputs
- Push-pull outputs
- Supply operation from 1.8 to 5 V
- Wide temperature range: -40 °C to 125 °C
- High ESD tolerance: 5 kV HBM, 300 V MM
- SMD packages
- Automotive qualification
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 4.1 | 01 Aug 2015 | 01 Aug 2015 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 08 Feb 2024 | 08 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS3021ICT | Active | SC70-5 | Industrial | Ecopack3 | |
TS3021ILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TS3021IYCT | Active | SC70-5 | Automotive | Ecopack3 | |
TS3021IYLT | Active | SOT23-5L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS3021ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3021IYCT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3021ICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3021IYLT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS3021ILT Active
TS3021IYCT Active
TS3021ICT Active
TS3021IYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors