Product overview
Description
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.
The input voltage range Vicmincludes the two supply rails VCC+and VCC-.
The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600 Ω .
This product offers a broad supply voltage operating range from 2.7 to 16 V and a supply current of only 200 μA/amp. (VCC= 3 V).
Source and sink output current capability is typically 40 mA (at VCC= 3 V), fixed by an internal limitation circuit.
-
All features
- Rail-to-rail input and output voltage ranges
- Single (or dual) supply operation from 2.7 to 16 V
- Extremely low input bias current: 1 pA typ.
- Low input offset voltage: 2 mV max.
- Specified for 600 Ω and 100 Ω loads
- Low supply current: 200 μA/amplifier
- (VCC= 3 V)
- Latch-up immunity
- ESD tolerance: 3 kV
- Spice macromodel included in this specification
- Related products
- See TS56x series for better accuracy and smaller packages
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 | ||
2.3 | 17 May 2016 | 17 May 2016 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TS912
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TS912ID | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TS912IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TS912IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||
TS912ID | Active | | Available at 3 distributors Distributor availability of TS912ID
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | | SO-8 | Tube | MOROCCO | EAR99 | NEC | -40 | 125 | Industrial | ||||||||||||||||||||||||||||
TS912IYDT | Active | 0.6981 / 1k | Available at 4 distributors Distributor availability of TS912IYDT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Automotive | ||||||||||||||||||||||||||||
TS912IDT | Active | 0.5545 / 1k | Available at 4 distributors Distributor availability of TS912IDT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Industrial |
TS912ID Active
Part Number:
TS912ID
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
ANGLIA Live
Stock
155261Min.Order
1MOUSER
Stock
945Min.Order
1DIGIKEY
Stock
1790Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS912IYDT Active
Part Number:
TS912IYDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Automotive
Farnell Element14
Stock
334Min.Order
1MOUSER
Stock
7476Min.Order
1AVNET
Stock
2500Min.Order
0DIGIKEY
Stock
2425Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS912IDT Active
Part Number:
TS912IDT
Operating Temperature (°C)
Min:
-40
Max:
125
Grade:
Industrial
Farnell Element14
Stock
6556Min.Order
1ANGLIA Live
Stock
11636Min.Order
1MOUSER
Stock
20475Min.Order
1DIGIKEY
Stock
31219Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors