TS912A

Active

Low power with CMOS inputs

Download datasheet Order Direct

Product overview

Description

The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.

The input voltage range Vicmincludes the two supply rails VCC+and VCC-.

The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600 Ω .

This product offers a broad supply voltage operating range from 2.7 to 16 V and a supply current of only 200 μA/amp. (VCC= 3 V).

Source and sink output current capability is typically 40 mA (at VCC= 3 V), fixed by an internal limitation circuit.

  • All features

    • Rail-to-rail input and output voltage ranges
    • Single (or dual) supply operation from 2.7 to 16 V
    • Extremely low input bias current: 1 pA typ.
    • Low input offset voltage: 2 mV max.
    • Specified for 600 Ω and 100 Ω loads
    • Low supply current: 200 μA/amplifier
      • (VCC= 3 V)
    • Latch-up immunity
    • ESD tolerance: 3 kV
    • Spice macromodel included in this specification
    • Related products
      • See TS56x series for better accuracy and smaller packages

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.