Product overview
Description
The TS94x (single, dual and quad) series are operational amplifiers characterized for 2.5 V to 10 V operation over -40° C to +85° C temperature range.
They exhibit excellent consumption -1.2 µA, while featuring 10 kHz gain bandwidth product, 1.5 mA output capability and output rail-to-rail operation - 2.85 V typ @ 3 V with RL=10 k
The TS94x op-amps are ideal for battery-powered systems, where very low supply current and output rail-to-rail are required. Their very low - 1 pA typ input bias current and constant supply current over supply voltage enhance TS94x's performance near the end of the battery charge or battery life.
-
All features
- Latch-up immunity (class A)
- ESD protection (2 kV)
- Rail-to-rail output voltage swing
- Single supply operation (2.5 V to 10 V)
- Micropower consumption (1.2 µA)
- Ultra low input bias current (1 pA)
- Available in SOT23-5 micropackage
- CMOS inputs
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS942AIDT | Active | SO-8 | Industrial | Ecopack3 | |
TS942AIDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS942AIDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS942AIDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors