TSB511

Active
Education

Rail-to-rail inputs and outputs, 36 V, 6 MHz op amps

Download datasheet Order Direct

Product overview

Description

The TSB511, TSB512, TSB514 is a series of 6 MHz bandwidth amplifiers featuring rail-to-rail input and output, which are guaranteed to operate from 2.7 to 36 V single supply as well as from ± 1.35 V to ± 18 V dual supplies.

These amplifiers have the advantage of offering a large span of supply voltage and a wide bandwidth.

The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability makes the TSB511, TSB512, TSB514 useful in a wide variety of applications such as: filters, power supply and motor control, actuator driving and resistive transducers.

  • All features

    • Rail-to-rail input and output
    • Low offset voltage: 1.5 mV maximum
    • Wide supply voltage range: 2.7 V to 36 V
    • Gain bandwidth product: 6 MHz
    • Slew rate of 3 V/µs
    • Low noise: 12 nV/√Hz
    • Integrated EMI filter
    • 2 kV HBM ESD tolerance
    • Extended temperature range: - 40 °C to + 125 °C
    • Automotive-grade available

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSB511

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSB511ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB511IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSB511ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB511IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSB511IYLT
Active
0.4835 / 1k
Available at 3 distributors

Distributor availability of TSB511IYLT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2210 1
DIGIKEY WORLDWIDE 424 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel MALAYSIA EAR99 NEC -40 125 Automotive
TSB511ILT
Active
0.4029 / 1k
Available at 3 distributors

Distributor availability of TSB511ILT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2575 1
DIGIKEY WORLDWIDE 3003 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial

TSB511IYLT Active

Budgetary Price (US$)*/Qty:
0.4835 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSB511IYLT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

MOUSER

Stock

2210

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

424

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSB511ILT Active

Budgetary Price (US$)*/Qty:
0.4029 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSB511ILT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

MOUSER

Stock

2575

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3003

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors