Product overview
Description
The TSB572 dual operational amplifier offers extended voltage operating range from 4 V to 36 V and rail-to-rail input/output.
The TSB572 offers a very good speed/power consumption ratio with 2.5 MHz gain bandwidth product while consuming only 380 µA typically at 36 V supply voltage.
Stability and robustness of the TSB572 make it an ideal solution for a wide voltage range of applications.
-
All features
- Low-power consumption: 380 µA typ
- Wide supply voltage: 4 V - 36 V
- Rail-to-rail input and output
- Gain bandwidth product: 2.5 MHz
- Low input bias current: 30 nA max
- No phase reversal
- High tolerance to ESD: 4 kV HBM
- Extended temperature range: -40 °C to 125 °C
- Automotive grade
- Small SMD packages
- 40 V BiCMOS technology
- Enhanced stability vs. capacitive load
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 06 Jun 2017 | 06 Jun 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSB572IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSB572IQ2T | Active | QFN-8L WF | Industrial | Ecopack3 | |
TSB572IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSB572IYQ2T | Active | QFN-8L WF | Automotive | Ecopack3 | |
TSB572IYST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSB572IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB572IYQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB572IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB572IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB572IDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSB572IQ2T Active
TSB572IYQ2T Active
TSB572IYST Active
TSB572IST Active
TSB572IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors