Product overview
Description
The TSC200, TSC201 and TSC202 are high-side current sense amplifiers which deliver an analog voltage output. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -16 to +80 V, whatever the supply voltage is. They are available with an amplification gain of 20 V/V for TSC200, 50 V/V for TSC201, and 100 V/V for TSC202.
The TSC200, TSC201 and TSC202 integrate an open-drain comparator with output latch function and an internal 0.6 V voltage reference connected to its input. The external resistor divider can then set the switching threshold.
These devices fully operate over the broad supply voltage range of 2.7 to 18 V and over the automotive temperature range of -40 to +125 °C.
-
All features
- AEC-Q100 qualified
- Wide common-mode voltage: -16 to 80 V
- 2.7 to 18 V supply voltage
- Amplification gain:
- TSC200: 20 V/V
- TSC201: 50 V/V
- TSC202: 100 V/V
- 0.6 V internal reference
- Internal open-drain comparator
- Latching capability on comparator
- High accuracy: 3.5 % max. error vs. temperature
- Bandwidth: 1 MHz (TSC200)
- Quiescent current: 1.8 mA maximum
- SO8 and MiniSO8 package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSC201IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSC201IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSC201IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSC201IYST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC201IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC201IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC201IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC201IYST | | | distributors No availability of distributors reported, please contact our sales office |
|
TSC201IDT Active
TSC201IYDT Active
TSC201IST Active
TSC201IYST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors