Product overview
Description
The TSC210, TSC211, TSC212, TSC213, TSC214 and TSC215 are a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common mode voltages from -0.3 to +26 V, whatever the supply voltage is. They are available in three different versions, each of them having a different gain. The TSC21x are designed with a specific zero-drift architecture, which can achieve high precision.
The TSC21x are current sense amplifiers that may be used in various functions such as precision current measurement, over current protection, current monitoring, feedback loops.
These devices fully operate over the broad supply voltage range of 2.7 to 26 V and over the industrial temperature range -40 to 125 °C.
-
All features
- Wide common mode voltage: -0.3 to 26 V
- Offset voltage: ±35 µV max. (TSC210)
- 2.7 to 26 V supply voltage
- Different gain available
-
- TSC210 (200 V/V)
- TSC211 (500 V/V)
- TSC212 (1000 V/V)
- TSC213 (50 V/V)
- TSC214 (100 V/V)
- TSC215 (75 V/V)
- Gain error: ±1% max.
- Offset drift: 0.1 µV/°C max.
- Gain drift: 20 ppm/°C max.
- Quiescent current: 100 µA
- QFN10 (1.8x1.4) and SC70-6
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
High side Current Sensing
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSC210ICT | Active | SC70-6 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSC210IQT | Active | QFN-10L | Industrial | Ecopack2 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSC210IYCT | Active | SC70-6 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSC210IYQT | Active | QFN-10L | Automotive | Ecopack2 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC210ICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC210IYCT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC210IQT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC210IYQT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSC210ICT Active
TSC210IYCT Active
TSC210IQT Active
TSC210IYQT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors