Product overview
Description
The TSL6901, TSL6902, and TSL6904 are high precision operational amplifiers which offer very low input offset voltages with virtually zero drift.
TSL6901, TSL6902, and TSL6904 are pinouts compatible with industry standards.
The TSL690x family offers rail-to-rail input and output, excellent speed/power consumption ratio, and 375 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. The devices also feature an ultra-low input bias current.
These features make the TSL690x family product ideal for sensor interfaces, battery-powered applications, and portable applications.
-
All features
- Very high accuracy and stability: offset voltage 12 µV max.
- Rail-to-rail input and output
- Low supply voltage: 1.8 - 5.5 V
- Low power consumption: 40 µA max. at 5 V
- Gain bandwidth product: 375 kHz
- High tolerance to ESD: 4 kV HBM
- Extended temperature range: -40 to 125 °C
- Micro-package: SC70-5, DFN8 2x2 and QFN16 3x3
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSL6902IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSL6902IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
TSL6902IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSL6902IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSL6902IYST | Preview | MiniSO-8 | Automotive | Ecopack3 | |
TSL6902IDT
Package:
SO-8Material Declaration**:
TSL6902IQ2T
Package:
QFN-8L P 0.5 mmMaterial Declaration**:
TSL6902IST
Package:
MiniSO-8Material Declaration**:
TSL6902IYDT
Package:
SO-8Material Declaration**:
TSL6902IYST
Package:
MiniSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSL6902IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6902IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6902IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6902IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6902IYST | | | distributors No availability of distributors reported, please contact our sales office |
|
TSL6902IYDT Active
TSL6902IDT Active
TSL6902IQ2T Active
TSL6902IST Active
TSL6902IYST Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors