Nanopower (900 nA) high accuracy (150 µV) 5V CMOS Op Amp

Download datasheet Order Direct

Product overview

Description

The TSU111, TSU112 and the TSU114 operational amplifiers (op-amp) offer an ultra low-power consumption per channel of 900 nA typical and 1.2 µA maximum when supplied by 3.3 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU11x to be efficiently supplied by a coin type Lithium battery or a regulated voltage in low-power applications.

The high accuracy of 150 µV max. and 11.5 kHz gain bandwidth make the TSU11x ideal for sensor signal conditioning, battery supplied, and portable applications.

  • All features

    • Sub-micro ampere current consumption: Icc = 900 nA typ. at 25 °C
    • Low offset voltage: 150 µV max. at 25 °C, 235 µV max. over full temperature range (-40 to 85 °C)
    • Low noise over 0.1 to 10 Hz bandwidth: 3.6 µVpp
    • Low supply voltage: 1.5 V to 5.5 V
    • Rail-to-rail input and output
    • Gain bandwidth product: 11.5 kHz typ.
    • Low input bias current: 10 pA max. at 25 °C
    • High tolerance to ESD: 4 kV HBM
    • More than 25 years of typical equivalent lifetime supplied by a 220 mA.h CR2032 coin type Lithium battery
    • High accuracy without calibration
    • Tolerance to power supply transient drops

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-IKA02A1

      Active

      STM32 Nucleo pack: electrochemical toxic gas sensor expansion board with CO sensor

      STM32 ODE Sense HW ST
      P-NUCLEO-IKA02A1

      Description:

      STM32 Nucleo pack: electrochemical toxic gas sensor expansion board with CO sensor

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSU111

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSU111ICT
Active
SC70-5 Industrial Ecopack3
TSU111IQ1T
Active
QFN-6L P 0.4 mm Industrial Ecopack3

TSU111ICT

Package:

SC70-5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSU111IQ1T

Package:

QFN-6L P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-6L P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSU111IQ1T
Available at 4 distributors

Distributor availability of TSU111IQ1T

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 983 1
MOUSER WORLDWIDE 5585 1
DIGIKEY WORLDWIDE 200 1
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/17/2025

TSU111ICT
Available at 3 distributors

Distributor availability of TSU111ICT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3500 1
MOUSER WORLDWIDE 23496 1
DIGIKEY WORLDWIDE 1184 1

Distributor reported inventory date: 4/16/2025

TSU111IQ1T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSU111IQ1T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

983

Min.Order

1

MOUSER

Stock

5585

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/17/2025

TSU111ICT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSU111ICT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

3500

Min.Order

1

MOUSER

Stock

23496

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1184

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors