Product overview
Description
The TSV61x family of single and dual operational amplifiers offers low voltage, low power operation and rail-to-rail input and output.
The devices also feature an ultra-low input bias current as well as a low input offset voltage.
The TSV61x have a gain bandwidth product of 120 kHz while consuming only 10 μA at 5 V.
These features make the TSV61x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.
-
All features
- Low input bias current: 1 pA typ
- Low input offset voltage: 800 μV max (A version)
- Rail-to-rail input and output
- Low supply voltage: 1.5 to 5.5 V
- Low power consumption: 10 μA typ at 5 V
- Unity gain stable
- Temperature range: -40 to +85° C
- Gain bandwidth product: 120 kHz typ
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV611AICT | Active | SC70-5 | Industrial | Ecopack3 | |
TSV611AILT | Active | SOT23-5L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV611AICT | | | 1 distributors |
| |||||||||||
TSV611AILT | | | 2 distributors |
|
TSV611AICT Active
TSV611AILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors