Product overview
Description
The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).
The TSV629x series features low voltage, low power operation and rail-to-rail input and output.
The devices also offer an ultra-low input bias current and low input offset voltage.
The TSV6293 (dual) and TSV6295 (quad) have two shutdown pins for reduced power consumption.
These features make the TSV629x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.
-
All features
- EMI hardened operational amplifiers
- Micropackages: MiniSO-8, SOT23-8, MiniSO-10, TSSOP14, TSSOP16
- Extended temperature range: -40 to +125° C
- High tolerance to ESD: 4 kV HBM
- Good accuracy: 800 μV max (A version)
- Low power shutdown mode: 5 nA typ
- Rail-to-rail input and output
- Low supply voltage: 1.5 5.5 V
- Low power consumption: 29 μA typ, 36 μA max
- Stable when used in gain configuration
- Low input bias current: 1 pA typ
- High gain bandwidth product: 1.3 MHz typ
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV6292IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSV6292IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSV6292IDT
Package:
SO-8Material Declaration**:
TSV6292IST
Package:
MiniSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV6292IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV6292IDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSV6292IST Active
TSV6292IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors