Product overview
Description
The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.
These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power supplies ranging from 1.5 V to 5.5 V, and are therefore very suitable for battery-powered devices, extending battery life.
These op-amps feature an excellent speed/power consumption ratio, offering an 880 kHz gain bandwidth while consuming only 60 µA at a 5 V supply voltage. They are unity gain stable for capacitive loads up to 100 pF.
The devices are internally adjusted to provide very narrow dispersion of AC and DC parameters. The TSV630 provides a shutdown function. All devices are offered in micropackages and are guaranteed for industrial temperature ranges from -40 ° C to 125 ° C.
These features combined make the TSV630 and TSV631 ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.
-
All features
- Low offset voltage: 500 µV max (A version)
- Low power consumption: 60 µA typ at 5 V
- Low supply voltage: 1.5 V - 5.5 V
- Gain bandwidth product: 880 kHz typ
- Unity gain stability
- Low power shutdown mode: 5 nA typ
- High output current: 63 mA at VCC = 5 V
- Low input bias current: 1 pA typ
- Rail-to-rail input and output
- Extended temperature range: -40 °C to 125 °C
- Automotive qualification
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.1 | 01 Aug 2015 | 01 Aug 2015 | |
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 | |
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 12 Feb 2024 | 12 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV630ICT | Active | SC70-6 | Industrial | Ecopack3 | |
TSV630ILT | Active | SOT23-6L | Industrial | Ecopack3 | |
TSV630IQ1T | Active | QFN-6L P 0.4 mm | Industrial | Ecopack3 | |
TSV630IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV630ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV630IQ1T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV630IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV630ICT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSV630ILT Active
TSV630IQ1T Active
TSV630IQ2T Active
TSV630ICT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors