TSV634

Active
Education

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad

Download datasheet Order Direct

Product overview

Description

The TSV63x and TSV63xA series of dual and quad operational amplifiers offers low voltage operation and rail-to-rail input and output.

This family features an excellent speed/power consumption ratio, offering an 880 kHz gain-bandwidth product while consuming only 60 µA at 5 V supply voltage. The devices also feature an ultralow input bias current and TSV633 and TSV635 have a shutdown mode.

These features make the TSV63x and TSV63xA family ideal for sensor interfaces, battery-supplied and portable applications, and active filtering.

  • All features

    • Rail-to-rail input and output
    • Low power consumption: 60 µA typ at 5 V
    • Low supply voltage: 1.5 V - 5.5 V
    • Gain bandwidth product: 880 kHz typ
    • Unity gain stable on 100 pF capacitor
    • Low power shutdown mode: 5 nA typ
    • Low offset voltage: 800 µV max (A version)
    • Low input bias current: 1 pA typ
    • EMI hardened op amps
    • Automotive qualification

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV634

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV634IPT
Active
TSSOP-14 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV634IQ4T
Active
QFN-16L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV634IYPT
Active
TSSOP-14 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSV634IPT

Package:

TSSOP-14

Material Declaration**:

Marketing Status

Active

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV634IQ4T

Package:

QFN-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV634IYPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV634IPT
Active
0.7068 / 1k
Available at 4 distributors

Distributor availability of TSV634IPT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2778 1
MOUSER WORLDWIDE 11420 1
DIGIKEY WORLDWIDE 2480 1
Newark Element14 AMERICA 1 0

Distributor reported inventory date: 4/13/2025

TSSOP-14 Tape and Reel MOROCCO EAR99 NEC -40 125 Industrial
TSV634IQ4T
Active
0.7068 / 1k
Available at 2 distributors

Distributor availability of TSV634IQ4T

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1798 1
DIGIKEY WORLDWIDE 8540 1

Distributor reported inventory date: 4/13/2025

QFN-16L Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial
TSV634IYPT
Active
0.9324 / 1k
Available at 2 distributors

Distributor availability of TSV634IYPT

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 200 0
DIGIKEY WORLDWIDE 1470 1

Distributor reported inventory date: 4/13/2025

TSSOP-14 Tape and Reel MOROCCO EAR99 NEC -40 125 Automotive

TSV634IPT Active

Budgetary Price (US$)*/Qty:
0.7068 / 1k
Package:
TSSOP-14
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV634IPT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

2778

Min.Order

1

MOUSER

Stock

11420

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2480

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

TSV634IQ4T Active

Budgetary Price (US$)*/Qty:
0.7068 / 1k
Package:
QFN-16L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV634IQ4T

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

MOUSER

Stock

1798

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

8540

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/13/2025

TSV634IYPT Active

Budgetary Price (US$)*/Qty:
0.9324 / 1k
Package:
TSSOP-14
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV634IYPT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

FUTURE

Stock

200

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1470

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors