Product overview
Description
The TSV71x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C).
These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption ratio (150 kHz typical gain bandwidth) while consuming less than 14 μA at 5 V. The TSV71x series also feature an ultra-low input bias current.
The single version (TSV711), the dual version (TSV712), and the quad version (TSV714) are housed in the smallest industrial packages.
These characteristics make the TSV71x family ideal for sensor interfaces, battery-powered and portable applications, and active filtering.
-
All features
- Low offset voltage: 200 μV max.
- Low power consumption: 10 μA at 5 V
- Low supply voltage: 1.5 V to 5.5 V
- Gain bandwidth product: 150 kHz typ.
- Low input bias current: 1 pA typ.
- Rail-to-rail input and output
- EMI hardened operational amplifiers
- High tolerance to ESD: 4 kV HBM
- Extended temperature range: -40 to +125 °C
- Benefits
- Higher accuracy without calibration
- Energy saving
- Guaranteed operation on low-voltage battery
- Related products
- See the TSV73 series (900 kHz for 60 μA) for higher gain bandwidth products
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV714IPT | Active | TSSOP-14 | Industrial | Ecopack3 | |
TSV714IQ4T | Active | QFN-16L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV714IQ4T | Active | 1.515 / 1k | 3 distributors | QFN-16L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Industrial | ||||
TSV714IPT | Active | 0.714 / 1k | 3 distributors | TSSOP-14 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Industrial |
TSV714IQ4T Active
TSV714IPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors