TSV7721

Active
Education

High bandwidth (22MHz) Low offset (200 µV) low-rail 5V op amp

Download datasheet Order Direct

Product overview

Description

The TSV7721, TSV7722 and TSV7723 are single and dual 22 MHz-bandwidth unity-gain-stable amplifiers. The input offset voltage of 200 µV max. (50 µV typ.) at room temperature, optimized for common-mode close to ground makes the TSV772x ideal for low-side current measurements.

The TSV772x can operate from 1.8 V to 5.5 V single supply and it is fully specified on a load of 47 pF, therefore allowing easy usage as A/D converters input buffer.

The TSV772x series offers rail-to-rail output, excellent speed/power consumption ratio, and 22 MHz gain bandwidth product, while consuming just 1.7 mA at 5 V.

The devices also feature an ultra-low input bias current that enables connection to photodiodes and other sensors where current is the key value to be measured.

These features make the TSV772x series ideal for high-accuracy, high-bandwidth sensor interfaces.

  • All features

    • Gain bandwidth product 22 MHz, unity gain stable
    • High accuracy input offset voltage: 50 µV typ., 200 µV max.
    • Low input bias current: 2 pA typ.
    • Low input voltage noise density: 7 nV/√Hz
    • Wide supply voltage range: 1.8 V to 5.5 V
    • Output rail-to-rail
    • Input common-mode range includes low rail
    • Automotive grade and shutdown versions available
    • Benefits:
      • High frequency signal conditioning
      • Optimized accuracy for low-side current sensing

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-CCA058V1

      Active

      Training kit for operational amplifiers and comparators

      Amplifier and comparator eval boards ST
      STEVAL-CCA058V1

      Description:

      Training kit for operational amplifiers and comparators

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV7721

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV7721ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV7721IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSV7721ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV7721IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV7721IYLT
Active
0.3723 / 1k
Available at 4 distributors

Distributor availability of TSV7721IYLT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4808 1
DIGIKEY WORLDWIDE 3000 1
Newark Element14 AMERICA 1900 0
YOSUN ASIA/PACIFIC 110 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel MALAYSIA EAR99 NEC -40 125 Automotive
TSV7721ILT
Active
0.3102 / 1k
Available at 4 distributors

Distributor availability of TSV7721ILT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1999 1
MOUSER WORLDWIDE 4333 1
DIGIKEY WORLDWIDE 5196 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial

TSV7721IYLT Active

Budgetary Price (US$)*/Qty:
0.3723 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV7721IYLT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

MOUSER

Stock

4808

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1900

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

110

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV7721ILT Active

Budgetary Price (US$)*/Qty:
0.3102 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV7721ILT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

1999

Min.Order

1

MOUSER

Stock

4333

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5196

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors