TSX712

Active
Education

Precision (200uV), rail-to-rail 16V CMOS Op-Amps, dual, GBP 2.7MHz

Download datasheet Order Direct

Product overview

Description

The TSX711, TSX711A, and TSX712 series of operational amplifiers (op amps) offer high precision functioning with low input offset voltage down to a maximum of 200 µV at 25 °C. In addition, their rail-to-rail input and output functionality allow these products to be used on full range input and output without limitation. This is particularly useful for a low-voltage supply such as 2.7 V that the TSX71x is able to operate with.

Thus, the TSX71x has the big advantage of offering a large span of supply voltages, ranging from 2.7 V to 16 V. They can be used in multiple applications with a unique reference.

Low input bias current performance makes the TSX71x perfect when used for signal conditioning in sensor interface applications. In addition, low-side and high-side current measurements can be easily made thanks to rail-to-rail functionality.

High ESD tolerance (4 kV HBM) and a wide temperature range are also good reasons to use the TSX71x in the automotive market segment.

  • All features

    • Low input offset voltage: 200 µV max.
    • Rail-to-rail input and output
    • Low current consumption: 800 µA max.
    • Gain bandwidth product: 2.7 MHz
    • Low supply voltage: 2.7 - 16 V
    • Unity gain stable
    • Low input bias current: 50 pA max.
    • High ESD tolerance: 4 kV HBM
    • Extended temp. range: -40 °C to 125 °C
    • Automotive qualification

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSX712

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSX712IDT
Active
SO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSX712IST
Active
MiniSO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSX712IYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSX712IYST
Active
MiniSO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSX712IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSX712IST

Package:

MiniSO-8

Material Declaration**:

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSX712IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSX712IYST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSX712IST
Available at 4 distributors

Distributor availability of TSX712IST

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3285 1
MOUSER WORLDWIDE 2885 1
DIGIKEY WORLDWIDE 2579 1
Newark Element14 AMERICA 29 0

Distributor reported inventory date: 4/13/2025

TSX712IDT
Available at 4 distributors

Distributor availability of TSX712IDT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2061 1
AVNET AMERICA 40000 0
DIGIKEY WORLDWIDE 5234 1
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 4/14/2025

TSX712IYST
Available at 3 distributors

Distributor availability of TSX712IYST

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2830 1
DIGIKEY WORLDWIDE 3890 1
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 4/14/2025

TSX712IYDT
Available at 2 distributors

Distributor availability of TSX712IYDT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1099 1
DIGIKEY WORLDWIDE 4858 1

Distributor reported inventory date: 4/13/2025

TSX712IST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSX712IST

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

3285

Min.Order

1

MOUSER

Stock

2885

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2579

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

29

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

TSX712IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSX712IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

MOUSER

Stock

2061

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

40000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

5234

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSX712IYST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSX712IYST

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

MOUSER

Stock

2830

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3890

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSX712IYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSX712IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

MOUSER

Stock

1099

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

4858

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors