TSZ122

Active
Education

Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz

Download datasheet Order Direct

Product overview

Description

The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.

TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.

The TSZ12x series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 400 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. The devices also feature an ultra-low input bias current.

These features make the TSZ12x family ideal for sensor interfaces, battery-powered applications and portable applications.

  • All features

    • Very high accuracy and stability: offset voltage 5 µV max at 25 °C, 8 µV over full temperature range (-40 °C to 125 °C)
    • Rail-to-rail input and output
    • Low supply voltage: 1.8 - 5.5 V
    • Low power consumption: 40 µA max. at 5 V
    • Gain bandwidth product: 400 kHz
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to 125 °C
    • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-USBPWRMT1

      Active

      USB Type-C power meter reference design based on TSZ122, LDK120,ST715, and STM32

      Amplifier and comparator eval boards ST
      STDES-USBPWRMT1

      Description:

      USB Type-C power meter reference design based on TSZ122, LDK120,ST715, and STM32

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSZ122

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSZ122IDT
Active
SO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ122IQ2T
Active
QFN-8L P 0.5 mm Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ122IST
Active
MiniSO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ122IYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ122IYST
Active
MiniSO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSZ122IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSZ122IQ2T

Package:

QFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSZ122IST

Package:

MiniSO-8

Material Declaration**:

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSZ122IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSZ122IYST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSZ122IDT
Active
0.5523 / 1k
Available at 4 distributors

Distributor availability of TSZ122IDT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3008 1
DIGIKEY WORLDWIDE 6164 1
Newark Element14 AMERICA 308 0
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/14/2025

SO-8 Tape and Reel PHILIPPINES EAR99 NEC -40 125 Industrial
TSZ122IQ2T
Active
0.5523 / 1k
Available at 5 distributors

Distributor availability of TSZ122IQ2T

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2501 1
MOUSER WORLDWIDE 5091 1
DIGIKEY WORLDWIDE 5122 1
Newark Element14 AMERICA 1110 0
YOSUN ASIA/PACIFIC 180 1

Distributor reported inventory date: 4/14/2025

QFN-8L P 0.5 mm Tape and Reel CHINA EAR99 NEC -40 125 Industrial
TSZ122IYST
Active
0.6627 / 1k
Available at 4 distributors

Distributor availability of TSZ122IYST

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5381 1
MOUSER WORLDWIDE 3081 1
DIGIKEY WORLDWIDE 4024 1
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/14/2025

MiniSO-8 Tape and Reel CHINA EAR99 NEC -40 125 Automotive
TSZ122IYDT
Active
0.6627 / 1k
Available at 6 distributors

Distributor availability of TSZ122IYDT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5812 1
MOUSER WORLDWIDE 6155 1
FUTURE WORLDWIDE 200 1
DIGIKEY WORLDWIDE 3224 1
Newark Element14 AMERICA 311 0
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/14/2025

SO-8 Tape and Reel PHILIPPINES EAR99 NEC -40 125 Automotive
TSZ122IST
Active
0.5523 / 1k
Available at 3 distributors

Distributor availability of TSZ122IST

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 5794 1
DIGIKEY WORLDWIDE 9852 1
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/14/2025

MiniSO-8 Tape and Reel CHINA EAR99 NEC -40 125 Industrial

TSZ122IDT Active

Budgetary Price (US$)*/Qty:
0.5523 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSZ122IDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

3008

Min.Order

1

DIGIKEY

Stock

6164

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

308

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ122IQ2T Active

Budgetary Price (US$)*/Qty:
0.5523 / 1k
Package:
QFN-8L P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSZ122IQ2T

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

2501

Min.Order

1

MOUSER

Stock

5091

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5122

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1110

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

180

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ122IYST Active

Budgetary Price (US$)*/Qty:
0.6627 / 1k
Package:
MiniSO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSZ122IYST

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

5381

Min.Order

1

MOUSER

Stock

3081

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

4024

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ122IYDT Active

Budgetary Price (US$)*/Qty:
0.6627 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSZ122IYDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

5812

Min.Order

1

MOUSER

Stock

6155

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3224

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

311

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ122IST Active

Budgetary Price (US$)*/Qty:
0.5523 / 1k
Package:
MiniSO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSZ122IST

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

MOUSER

Stock

5794

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

9852

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors