Product overview
Description
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.
The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain bandwidth product, while consuming just 210 µA at 5 V.
The device also features an ultra-low input bias current. These features make the TSZ151 and TSZ152 are ideal for high-accuracy sensor interfaces.
-
All features
- Very high accuracy and stability: offset voltage
- 7 μV max. at 25 °C
- 10 μV over full temperature range (-40 °C to 125 °C)
- Rail-to-rail input and output
- Low supply voltage: from 1.8 to 5.5 V
- Low power consumption: 210 μA at 5 V
- Gain bandwidth product: 1.6 MHz
- Extended temperature range: -40 to 125 °C
- AEC-Q100 qualified
- Benefits:
- Higher accuracy without calibration
- Accuracy is virtually unaffected by temperature change
- Very high accuracy and stability: offset voltage
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 24 Jan 2025 | 24 Jan 2025 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 09 Apr 2025 | 09 Apr 2025 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSZ151ICT | Active | SC70-5 | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
TSZ151ILT | Active | SOT23-5L | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
TSZ151IYCT | Active | SC70-5 | Automotive | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
TSZ151IYLT | Active | SOT23-5L | Automotive | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSZ151IYCT | Active | 0.7074 / 1k | 4 distributors | SC70-5 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSZ151ICT | Active | 0.5895 / 1k | 4 distributors | SC70-5 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Industrial | ||||
TSZ151IYLT | Active | 0.7074 / 1k | 6 distributors | SOT23-5L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSZ151ILT | Active | 0.5895 / 1k | 5 distributors | SOT23-5L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Industrial |
TSZ151IYCT Active
TSZ151ICT Active
TSZ151IYLT Active
TSZ151ILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors