STA540

Active

4 x 13 W dual/quad power amplifier

Download datasheet Order Direct

Product overview

Description

The STA540 is a 4-channel, class-AB audio amplifier designed for high quality sound applications.

The amplifiers have single-ended outputs with integrated short-circuit protection, thermal protection and diagnostic functions.

The chip is housed in the 15-pin Multiwatt ECOPACK®Pb-free package which is RoHS (2002/95/EC) compliant.

  • All features

    • High output power capability
      • 2x 38 W into 4 Ω at 18 V, 1 kHz, 10% THD
      • 2x 34 W into 8 Ω at 22 V, 1 kHz, 10% THD
      • 2x 24W into 4Ω at 14.4 V, 1 kHz, 10% THD
      • 2x 15 W into 8 Ω at 16 V, 1 kHz, 10% THD
      • 4x 13 W into 2 Ω at 15 V, 1 kHz, 10% THD
      • 4x 11 W into 4 Ω at 18 V, 1 kHz, 10% THD
      • 4x 7 W into 4 Ω at 14.4 V, 1 kHz, 10% THD
    • Minimum external components count:
      • no bootstrap capacitors
      • no Boucherot cells
      • internally fixed gain 20 dB
    • Standby function (CMOS compatible)
    • No audible pop during standby operations
    • Diagnostic facilities:
      • clip detector
      • output to GND short-circuit detector
      • output to VS short-circuit detector
      • soft short-circuit check at turn-on
      • thermal shutdown warning
    • Protection
      • Output AC/DC short circuit
      • Soft short-circuit check at turn-on
      • Thermal cutoff/limiter to prevent chip from overheating
      • High inductive loads
      • ESD

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.