Product overview
Description
The TDA7266 is a dual bridge amplifier specially designed for TV and portable radio applications.
-
All features
- Wide supply voltage range (3 - 18 V)
- Minimum external components
- No SWR capacitor
- No bootstrap
- No boucherot cells
- Internally fixed gain
- Standby and mute functions
- Short-circuit protection
- Thermal overload protection
Circuit Diagram
Recommended for you
Related Applications
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 20 Jun 2019 | 20 Jun 2019 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TDA7266
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TDA7266 | Active | MW 15L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDA7266 | | | Available at distributors Distributor availability of TDA7266
Distributor reported inventory date: | | | | Buy from Distributor | |
TDA7266 Active
Part Number:
TDA7266
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors