TDA7295

Active
Design Win

80 V, 80 W DMOS audio amplifier with mute and standby

Download datasheet Order Direct

Product overview

Description

The TDA7295 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications (Home Stereo, self powered loudspeakers, Topclass TV). Thanks to the wide voltage range and to the high out current capability it is able to supply the highest power into both 4W and 8W loads even in presence of poor supply regulation, with high Supply Voltage Rejection.

The built in muting function with turn on delay simplifies the remote operation avoiding switching on-off noises.

  • All features

    • THERMAL SHUTDOWN
    • SHORT CIRCUIT PROTECTION
    • VERY LOW DISTORTION
    • NO BOUCHEROT CELLS
    • VERY HIGH OPERATING VOLTAGE RANGE (±40V)
    • HIGH OUTPUT POWER (UP TO 80W MUSIC POWER)
    • DMOS POWER STAGE
    • NO SWITCH ON/OFF NOISE
    • VERY LOW NOISE
    • MUTING/STAND-BY FUNCTIONS

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7295

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7295
Active
MW 15L Industrial Ecopack2

TDA7295

Package:

MW 15L

Material Declaration**:

Marketing Status

Active

Package

MW 15L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDA7295
Available at distributors

Distributor availability of TDA7295

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7295 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7295

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors