Product overview
Description
The TDA7297 is a dual bridge amplifier specially designed for TV and Portable Radio applications.
-
All features
- WIDE SUPPLY VOLTAGE RANGE (6V -18V)
- STAND-BY & MUTE FUNCTIONS
- MINIMUM EXTERNAL COMPONENTS\t\t
NO SVR CAPACITOR\t\t NO BOOTSTRAP\t\t NO BOUCHEROT CELLS\t\t INTERNALLY FIXED GAIN\t\t - THERMAL OVERLOAD PROTECTION
- SHORT CIRCUIT PROTECTION
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7297 | Active | MW 15L | Industrial | Ecopack2 | |
TDA7297
Package:
MW 15LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDA7297 | | | distributors No availability of distributors reported, please contact our sales office |
TDA7297 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors