L9963T

Active
Education

Automotive general purpose SPI to isolated SPI transceiver

Download datasheet Order Direct

Product overview

Description

L9963T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.

L9963T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and viceversa).

The transceiver supports both transformer and capacitive isolation, since the isolated signal generated according to a proprietary protocol is suitable to be transmitted over both decoupling circuitries.

The device can be configured either as Slave or as Master of the SPI bus and supports any protocol made of SPI frames 8 to 64 bit long. The transceiver manages the transfer of the information without performing any protocol check.

SPI peripheral can work up to 10 MHz when configured as Slave. SPI clock frequency can be programmed among (250 kHz; 1 MHz; 4 MHz; 8 MHz) when configured as Master.

Isolated SPI peripheral features two different operating modes: slow @333 kbps and fast @2.66 Mbps.

The asynchronicity between the two sides is internally managed, allowing all possible configuration frequencies on both peripherals to be used in application.

L9963T features an internal queue of 3 slots for the frames received on the SPI port and a queue of 20 slots for the ones received on the isolated SPI side. This allows buffering and decoupling the two different clock domains.

The device is natively compatible with L9963 isolated SPI, allowing its usage in the BMS applications.

L9963T is compatible with both 3.3 V and 5 V logics.

  • All features

    • AEC-Q100 qualified
    • Full ISO26262 compliant, ASIL-D systems ready
    • Compatible with both 3.3 V and 5 V logics
    • Supports both XFMR and Capacitive isolation
    • 10 MHz SPI peripheral for SPI Slave operation. Configurable SPI frequency (250 kHz to 8 MHz) for SPI Master operation
    • 333 kbps and 2.66 Mbps Vertical InterFace (VIF) for isolated SPI communication
    • Low standby current

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-L9963E-MCU

      NRND

      L9963E Evaluation Board with on board MCU with preloaded firmware (GUI)

      Automotive IC eval boards ST
      EVAL-L9963E-MCU

      Description:

      L9963E Evaluation Board with on board MCU with preloaded firmware (GUI)
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-COM-ISOSPI1

      Active

      SPI to isolated SPI dongle based on the L9963T transceiver

      Transportation ST
      AEK-COM-ISOSPI1

      Description:

      SPI to isolated SPI dongle based on the L9963T transceiver

      AEK-POW-BMSHOLD

      Active

      Battery holder for cylindrical batteries and battery management system node for automotive applications

      Transportation --
      AEK-POW-BMSHOLD

      Description:

      Battery holder for cylindrical batteries and battery management system node for automotive applications

      AEK-POW-BMSLV

      Active

      Battery management system evaluation board for low-voltage applications

      Transportation ST
      AEK-POW-BMSLV

      Description:

      Battery management system evaluation board for low-voltage applications

      AEK-POW-BMSWTX

      Active

      Battery management system module based on L9963E and L9963T

      Transportation ST
      AEK-POW-BMSWTX

      Description:

      Battery management system module based on L9963E and L9963T

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9963T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9963T
Active
SO-16 Automotive Ecopack2
L9963T-TR
Active
SO-16 Automotive Ecopack2

L9963T

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9963T-TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9963T-TR
Available at 4 distributors

Distributor availability of L9963T-TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 16816 1
MOUSER WORLDWIDE 2876 1
AVNET AMERICA 25000 0
DIGIKEY WORLDWIDE 1452 1

Distributor reported inventory date: 4/7/2025

L9963T
Available at distributors

Distributor availability of L9963T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9963T-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9963T-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

16816

Min.Order

1

MOUSER

Stock

2876

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

25000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

1452

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/7/2025

L9963T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9963T

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Battery management systems - a key to e-mobility applications