L99DZ200G

Active
Education

Automotive Front Door device with LIN and HS-CAN providing Dual H-bridge driving

Download datasheet Order Direct

Product overview

Description

The L99DZ200G is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.

The two low-drop voltage regulators of the devices supply the system microcontroller and external peripheral loads such as sensors and provide enhanced system standby functionality with programmable local and remote wake-up capability. In addition 5 high-side drivers to supply LEDs, 2 high-side drivers to supply bulbs increase the system integration level.

Three High Side drivers can be configured to support the so-called Constant Current mode conceived to supply external LED modules with huge decoupling capacitors.

Up to 3 DC motors and 8 external MOS transistors (4 for each of the 2 H-bridges) in H-bridge configuration can be driven. An additional gate drive can control an external MOSFET in high-side configuration to supply a resistive load connected to GND (e.g. mirror heater). An electro-chromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. All outputs are SC protected and implement an open-load diagnosis.

The ST standard SPI interface (4.0) allows control and diagnosis of the device and enables generic software development.

  • All features

    • AEC-Q100 qualified
    • 2 configurable half bridges for 7.5 A load (RON = 150 Ω) or 3 A load (RON = 300 Ω)
    • 2 half bridges for 0.5 A load (RON = 2000 Ω)
    • 1 configurable high-side driver for up to 1.5 A (RON = 500 Ω) or 0.35 A (RON = 1600 Ω) load
    • 1 configurable high-side driver for 0.7 A (RON = 800 Ω) or 0.35 A (RON = 1600 Ω) load
    • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
    • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω) to supply EC Glass MOSFET
    • 1 configurable P-channel high-side drivers for 0.15 A/0.25 A (RON = 5 Ω)
    • Internal 10-bit PWM timer for each stand-alone high-side driver
    • Buffered supply for voltage regulators and 1 high-side driver (OUT15 P-channel) to supply e.g. external contacts
    • Programmable soft-start function to drive loads with higher inrush currents as current limitation value for OUT1-6 (i.e. motors) and OUT7, OUT8 (i.e. bulbs) with thermal expiration feature
    • Flexible HS drivers (OUT7, OUT8 and OUT9) suitable to drive external LED modules with high input capacitance
    • All the embedded outputs come with protection and supervision features:
      • Current Monitor (high-side only)
      • Open-load and Overcurrent
      • Thermal warning and Thermal shutdown
    • 2 fully protected drivers for external MOSFETs in H-bridge configuration, dual Half bridge configuration and combined configuration to drive 3 motors
    • Fully protected driver for external high-side MOSFET
    • Control block for electro-chromic element
    • One 5 V voltage regulators for microcontroller supply
    • One 5 V voltage tracker for peripheral supply
    • Programmable reset generator for power-on and under voltage
    • Configurable window watchdog
    • LIN 2.2a compliant (SAEJ2602 compatible and SAE J2962-1 compliant) transceiver
    • Advanced high speed CAN transceiver (ISO 11898-2:2003 /-5:2007 and SAE J2284 and SAE J2962-2 compliant) with local failure and bus failure; HS-CAN Transceiver Conformance Test according to «Interoperability test specification for high-speed CAN transceiver or equivalent devices IOPT.CAN v02d00»
    • Separated (Isolated) fail-safe block with 2 LS (RON = 1 Ω) to pull down the gates of the external HS MOSFETs
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • Embedded and programmable VS duty cycle adjustment for LED driver outputs
    • Generator Mode for Power Trunk/Tailgate applications

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      AEK-MOT-TK200G1

      Active

      Power liftgate controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      Automotive IC eval boards ST
      AEK-MOT-TK200G1

      Description:

      Power liftgate controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      EVAL-L99DZ200

      Active

      Evaluation board for L99DZ200G

      Automotive IC eval boards ST
      EVAL-L99DZ200

      Description:

      Evaluation board for L99DZ200G
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-MOT-MR200G1

      Active

      Vehicle mirror controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      Motor control ST
      AEK-MOT-MR200G1

      Description:

      Vehicle mirror controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99DZ200G

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99DZ200G
Active
LQFP 64 10x10x1.4 Automotive Ecopack2
L99DZ200GTR
Active
LQFP 64 10x10x1.4 Automotive Ecopack2

L99DZ200G

Package:

LQFP 64 10x10x1.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99DZ200GTR

Package:

LQFP 64 10x10x1.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99DZ200G
Available at distributors

Distributor availability of L99DZ200G

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99DZ200GTR
Available at 3 distributors

Distributor availability of L99DZ200GTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1971 1
MOUSER WORLDWIDE 795 1
DIGIKEY WORLDWIDE 2787 1

Distributor reported inventory date: 3/30/2025

L99DZ200G Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99DZ200G

Distributor Name

Distributor reported inventory date:

L99DZ200GTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99DZ200GTR

Distributor Name

Farnell Element14

Stock

1971

Min.Order

1

MOUSER

Stock

795

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2787

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors