Product overview
Description
The AEK-MOT-TK200G1 is designed as a zone controller for the power liftgate application. The two main devices hosted are the L99DZ200G automotive-grade multioutput driver and the SPC582B60E1 Chorus 1M automotive-grade microcontroller.
The L99DZ200G device enables the board with two H-bridge gate drivers that control an external MOS tuned for the power liftgate application actuations. Up to three DC motors can be driven: two simultaneously (SPINDLE) and one by itself (CINCH).
The AEK-MOT-TK200G1 supports the current sensing for both H-bridges to impact on the Hall sensor positioning and to detect obstacles encountered while opening/closing the liftgate.
The AEK-MOT-TK200G1 firmware is preloaded. You can control the board through an external domain controller via a CAN bus.
The AutoDevKit software library (STSW-AUTODEVKIT) includes a CAN bus-driving example based on the SPC58EC Chorus 4M.
-
All features
- Hosts the automotive-grade L99DZ200G multioutput drivers and the SPC582B60E1 Chorus 1M automotive microcontroller
- Controls up to three DC motors via the L99DZ200G H-bridge gate drivers
- Supports two additional high-side outputs to drive bulbs, relays, and LEDs
- Supports CAN bus interface for remote control
- Open-load and overcurrent detection
- Thermal warning and thermal shutdown protection
- Size 100 x 83 mm
- Included in the AutoDevKit ecosystem
You might also like...
Power liftgate zonal ECU implemented with model-based design approach
Programmer and debugger for SPC5 automotive microcontrollers
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu AEK-MCU-SPC5LNK
ActiveProgrammer and debugger for SPC5 automotive microcontrollers
Automotive IC eval boards ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu AEKD-TRUNKL1
NRNDPower liftgate zonal ECU implemented with model-based design approach
Transportation ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 May 2022 | 19 May 2022 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 May 2022 | 20 May 2022 | ||
1.0 | 01 Jun 2022 | 01 Jun 2022 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Jun 2022 | 07 Jun 2022 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 May 2022 | 20 May 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 May 2022 | 20 May 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 May 2022 | 20 May 2022 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
AEK-MOT-TK200G1 | Active | Ecopack2 | Yes | |
Marketing Status
RoHS Compliance Grade
Ecopack2
WEEE Compliant
Yes
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AEK-MOT-TK200G1 | Active | 78.0 / 1 | Available at 4 distributors Distributor availability of AEK-MOT-TK200G1
Distributor reported inventory date: 3/31/2025 | | | | Buy from Distributor | | ITALY | 5A991.b.4.a | NEC | ST | SPC582B60E1MH00Y, L99DZ200GTR |
AEK-MOT-TK200G1 Active
Part Number:
AEK-MOT-TK200G1
Supplier:
ST
Core Product:
SPC582B60E1MH00Y, L99DZ200GTR
Farnell Element14
Stock
1Min.Order
1MOUSER
Stock
4Min.Order
1DIGIKEY
Stock
8Min.Order
1YOSUN
Stock
2Min.Order
1Distributor reported inventory date: 3/31/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors