Product overview
Description
The L99UDL01 is a multiple half-bridge IC with 6 integrated outputs that are PWM configurable and current regulated and up to two externally configured half bridges for higher current nodes. The level of diagnostics includes open load, short to battery, short to ground, and load integrity via 10 bit current feedback.
The L99UDL01 is commanded entirely by SPI using duration and current level commands.
-
All features
- AEC-Q100 qualified
- Six integrated fully protected 0.09 W half bridges
- Integrated half bridges can be fully independent or paralleled up to three in parallel
- Two levels of standby
- Standby (SPI initiated)
- Sleep (VDD=0 V)
- Very low current consumption in standby
- Only wake-up circuit active
- High level of programmability
- On-time duration
- Direction
- Current level
- Off-state fault detection
- 2 external half bridge controllers (using external N-channel MOSFETs or Smart Power devices)
- External half bridges protected by drain source monitoring and off-state fault detection
- 2 stage charge pump for low voltage operation
- PWM current regulation up to 25 kHz
- 4 MHz 24 bit SPI interface for control and diagnostics
- Output enable for high security
- High level diagnostics
- 10 bit digital current feedback (via SPI) for load integrity check
- Thermal warning and shutdown protection
- Reverse battery protection using an external N-Ch MOSFET.
- TQFP64L exposed pad package
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L99UDL01 | Active | TQFP 64 10x10x1.0 | Automotive | Ecopack2 | |
L99UDL01TR | Active | TQFP 64 10x10x1.0 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L99UDL01TR | | | 2 distributors | |||||||||||
L99UDL01 | | | distributors No availability of distributors reported, please contact our sales office |
L99UDL01TR Active
L99UDL01 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors