EVAL-L99UDL01

Active

L99UDL01 Evaluation board

Download databrief Order Direct

Product overview

Description

The EVAL-L99UDL01 evaluation board is designed to demonstrate the centralized control of all the locks available in a car by means of the L99UDL01 device.

The board is composed by a motherboard and a daughterboard. The motherboard, which is based on the SPC560B54 microcontroller, provides the logic section for monitoring and driving the L99UDL01 device assembled on the daughterboard.

With the aim of facilitating the use and configuration of the board, STMicroelectronics provides a dedicated user-friendly software with a graphic user interface (GUI). This GUI enables the user to set the L99UDL01 control parameters and at the same time shows real time diagnostics information as current output and battery voltage monitoring.

  • All features

    • Board functionality based on L99UDL01, universal door lock for automotive applications:
      • 6 integrated fully protected 0.09 Ω half bridges
      • PWM current regulation up to 25 kHz
      • integrated half bridges can be fully independent or paralleled up to three in parallel
      • 2 stage charge pump for low-voltage operation
      • 2 external half-bridge drivers
      • 10-bit digital current feedback (via SPI) for load integrity check
      • TQFP64L exposed pad package
    • Board reverse battery protection with STD95N4F3 Power MOSFET
    • Input operating voltage range through mother board connector: from 6 V to 26 V for microcontroller powered by 5V LDO motherboard; from 6 V to 18 V for microcontroller powered by 3.3V LDO motherboard
    • Output current up to 24 A DC
    • Motherboard size: 144 mm length x 81 mm width
    • Daughterboard size: 113.4 mm length x 69.7 mm
    • All ST components are automotive-grade qualified
    • The referenced device L99UDL01 can be adapted to most central door lock configurations.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.